Global-N: EGNL12-6NWL
Photo of Global-N Temperature Cycling

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled

Global-N: EGNL12-6NAL
Photo of Global-N Temperature Cycling

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Air-cooled

Global-N: EGNU28-12NWL
Photo of EGNU28-12NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C
Cooling rate is 16°C/m.
Water-cooled

Global-N: EGNL28-12NWL
Photo of EGNL28-12NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-35 to 180°C, with humidity
Cooling rate is 16°C/m.
Water-cooled

Extreme Thermal Cycle: EXT2.0
Photo of EXT2.0

12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT2.5
Photo of EXT2.5

32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT3.0
Photo of EXT3.0

52 cu. ft. (44x45x46 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT4.0
Photo of EXT4.0

112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled